IESNA:LM-63-2002
[TEST]P1647440
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-835-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7533.9
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
713.5 1000.0 1270.1 1430.6 1559.3 1671.6 1753.7 1777.0 1808.3 1952.9 2231.5 2538.7 2829.5 3089.5 3303.0 
3468.2 3560.9 3589.0 3518.5 3338.5 3009.0 2526.5 2007.9 1537.6 1058.3 635.6 383.5 279.1 242.6 215.6 189.6 
151.0 107.5 64.1 9.0 0.0 0.0 
713.5 1003.7 1254.2 1428.0 1557.7 1674.3 1755.8 1781.3 1813.0 1949.2 2224.6 2535.0 2818.3 3075.2 3288.7 
3455.0 3551.4 3582.6 3518.5 3350.1 3040.8 2521.7 2000.0 1527.5 1046.1 628.7 378.7 279.7 243.6 215.6 188.0 
149.4 106.5 66.2 9.5 0.0 0.0 
713.5 991.5 1240.5 1411.0 1549.3 1672.7 1763.8 1800.3 1832.1 1940.7 2170.6 2466.1 2746.3 2990.5 3201.8 
3364.4 3478.8 3531.8 3503.7 3371.8 3114.9 2710.8 2176.4 1684.3 1192.8 735.2 441.2 297.7 253.2 221.9 191.2 
149.9 112.3 75.2 27.0 0.0 0.0 
713.5 987.3 1231.5 1405.7 1554.0 1690.1 1801.9 1861.8 1896.2 1971.4 2142.5 2399.4 2662.6 2897.8 3103.3 
3267.5 3402.0 3492.1 3523.8 3470.9 3308.3 2986.2 2556.1 2027.0 1492.6 967.7 577.3 351.7 265.4 228.3 194.4 
153.1 120.2 81.6 31.3 0.0 0.0 
713.5 958.7 1191.7 1375.0 1526.0 1675.8 1809.9 1904.7 1959.2 2016.4 2127.6 2308.3 2540.8 2770.1 2962.9 
3145.1 3299.3 3422.7 3527.0 3575.2 3530.2 3324.7 3009.5 2564.6 2038.1 1466.1 930.1 542.4 327.9 256.4 222.5 
178.5 131.9 91.1 39.2 0.0 0.0 
713.5 920.0 1147.8 1331.0 1483.1 1642.5 1803.0 1933.3 2024.4 2097.5 2176.9 2287.1 2449.7 2662.6 2883.5 
3082.1 3244.7 3381.4 3526.5 3662.6 3752.6 3756.4 3614.4 3313.0 2852.2 2281.3 1664.7 1075.2 615.5 375.0 262.2 
187.5 114.9 72.0 28.1 0.0 0.0 
713.5 887.7 1079.4 1260.6 1414.7 1571.5 1730.9 1879.8 2014.8 2121.3 2219.3 2312.0 2413.1 2553.5 2734.1 
2952.3 3186.4 3414.7 3643.5 3911.0 4164.2 4303.5 4387.2 4371.3 4195.4 3783.9 3149.4 2363.3 1536.5 823.1 
400.4 202.9 127.1 82.1 43.4 3.7 0.0 
713.5 839.0 987.8 1146.7 1297.1 1442.3 1584.7 1729.9 1877.1 2018.5 2147.2 2259.5 2369.7 2486.8 2613.9 
2756.9 2937.5 3149.9 3389.8 3709.7 4182.7 4600.1 4791.3 5019.1 5136.1 5065.2 4702.3 4051.9 3198.6 2235.7 
1557.7 973.0 470.9 157.3 71.0 12.7 0.0 
713.5 794.0 891.9 1007.4 1134.0 1260.6 1385.6 1508.5 1632.4 1760.6 1885.6 2006.9 2139.8 2290.3 2443.3 
2619.7 2817.3 3028.1 3287.1 3620.2 4268.0 4829.5 5140.9 5569.4 6071.0 6470.3 6528.1 6227.2 5337.9 
4212.9 3111.8 1753.7 695.4 246.3 98.5 28.1 0.0 
713.5 787.1 880.3 988.3 1114.9 1239.9 1355.9 1476.2 1605.9 1735.2 1847.5 1968.2 2099.6 2243.6 2396.2 
2570.4 2768.0 2985.2 3239.9 3581.6 4199.7 4782.3 5098.5 5547.7 6078.4 6503.7 6604.9 6306.7 5399.4 
4229.3 3073.6 1655.2 647.2 239.9 105.4 28.6 0.0 
713.5 746.8 793.4 856.5 926.9 1012.7 1101.2 1191.2 1282.3 1382.9 1476.7 1558.3 1653.6 1751.1 1866.0 
1987.8 2131.4 2292.9 2520.7 2843.2 3317.8 3670.6 3987.8 4419.0 4880.3 5176.9 5183.8 4857.0 4073.6 3109.1 
2009.5 887.7 344.3 139.8 49.3 12.2 0.0 
713.5 726.2 752.6 789.2 839.5 894.1 954.4 1013.8 1084.7 1149.9 1212.9 1273.8 1333.7 1394.1 1455.0 
1527.5 1614.9 1721.9 1879.2 2159.4 2450.7 2647.8 2870.2 3170.6 3459.2 3567.8 3406.3 3024.4 2438.6 1848.5 
1171.1 527.5 220.9 96.9 40.8 9.5 0.0 
713.5 701.3 707.6 726.2 753.7 789.7 826.8 864.4 902.0 937.0 967.7 988.3 1007.4 1021.2 1027.0 
1032.3 1039.2 1051.9 1098.5 1170.0 1201.3 1197.0 1204.4 1227.2 1228.8 1152.5 990.5 787.1 556.1 399.4 281.3 
184.9 114.9 68.3 36.0 10.6 0.0 
713.5 665.8 644.1 640.4 652.0 673.2 696.0 715.0 728.3 734.6 732.0 721.4 705.0 680.1 649.9 
612.3 573.6 533.4 493.1 458.2 430.1 413.1 405.7 402.0 395.1 379.8 354.3 315.7 259.0 203.9 163.1 127.1 90.6 
57.7 29.7 7.9 0.0 
713.5 636.1 599.0 594.8 609.6 629.8 649.4 662.6 666.3 661.0 648.3 628.7 603.3 573.6 539.7 506.4 
476.2 448.6 426.9 410.5 400.4 396.7 397.8 401.5 405.7 402.5 387.2 358.1 311.4 246.3 188.6 144.6 102.2 55.1 27.0 5.3 
0.0 
713.5 611.2 573.1 574.7 593.8 612.8 628.2 635.6 634.0 621.8 603.3 580.0 550.3 520.1 494.7 472.5 
454.4 441.2 431.1 423.2 414.2 406.8 403.6 401.5 399.9 393.5 373.9 346.4 316.2 272.2 213.5 151.5 93.2 58.3 23.8 3.2 
0.0 
713.5 591.1 557.7 565.1 584.2 601.2 612.3 616.0 608.1 591.1 567.8 541.8 514.8 491.0 475.6 468.2 
465.6 455.5 441.2 428.5 416.8 396.7 362.8 346.4 336.3 325.2 315.1 304.0 290.8 272.2 238.9 188.6 158.4 117.6 45.0 0.5 
0.0 
713.5 574.2 547.1 558.3 576.3 590.0 599.0 596.9 585.3 564.6 540.3 515.4 493.1 477.8 470.9 467.2 461.3 
450.7 433.8 399.9 381.4 372.9 362.3 352.2 340.6 328.4 313.0 299.8 288.7 272.8 251.1 229.3 202.3 151.0 71.0 0.0 0.0 
713.5 561.4 541.8 555.1 571.0 582.1 586.9 581.0 565.1 542.9 518.5 495.8 479.3 467.7 459.2 449.7 437.5 
407.8 390.4 385.6 379.2 372.4 363.9 354.3 342.7 329.4 315.7 299.8 276.5 252.1 212.9 183.3 142.5 94.8 37.1 0.0 0.0 
713.5 557.7 539.2 553.0 566.2 576.3 578.9 571.0 554.0 530.7 506.9 485.7 469.3 457.1 444.9 432.7 403.6 
385.1 381.4 378.7 374.5 369.2 362.3 351.2 339.0 325.7 309.3 289.2 259.5 232.5 195.4 159.4 117.1 73.1 45.6 0.0 0.0 
713.5 552.4 536.0 549.8 561.4 570.4 570.4 561.4 542.9 519.6 495.2 475.6 458.7 446.5 432.2 415.3 386.7 
375.5 375.0 370.2 365.5 358.6 350.6 345.9 337.9 328.4 316.2 299.8 275.4 239.9 192.3 152.5 107.5 99.0 26.0 0.0 0.0 
713.5 552.4 534.4 549.8 560.4 568.9 569.4 558.8 541.3 517.5 492.1 471.4 455.5 443.3 428.0 410.5 381.4 
372.9 371.8 366.5 361.8 354.3 348.5 344.3 337.4 327.9 316.7 299.3 273.8 233.6 189.1 150.4 100.6 100.1 21.2 0.0 0.0 
